IESNA:LM-63-2002
[TEST]P1559284
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2D-4500K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3097
TILT=NONE
1 -1 1 37 1 1 1 2 4 0
1 1 26.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1038.1 1038.1 1035.1 1030 1023 1014 1001.9 988.9 972.8 955.8
934.7 913.6 889.5 863.4 836.3 807.2 777.1 743.9 710.8 676.7
639.5 603.4 563.2 524.1 481.9 440.7 398.6 355.4 313.2 270.1
226.9 185.7 144.6 104.4 66.3 34.1 0
